Pipes RVS
Pipes RVS
Pipes RVS
Pipes RVS
Pipes RVS
Pipes RVS
Pipes RVS
Pipes RVS
Pipes RVS

    Pipes RVS

    "Totally responsive"! Focus as a matter of choice. A range of recessed LED spots brings efficiency and customization together. With a wide choice of colour combinations, power options and sizes, Pipes R is a spot that can blend in discretely or become an eye catching element in the space. The concept of »Less is more« went beyond the design itself or the way a space is used. Each and every product component has been optimized to make the Pipes R highly efficient and affordable. Design: Serge & Robert Cornelissen
    Specifikation
    • Optics: 20°, 27° HC, 30°, 37° HC, 40°, 43° HC, 55°, 60°

      Luminaire luminous flux: 367 lm - 3411 lm

      LED colour: 2700K, CRI>80, 3000K, CRI>80, 4000K, CRI>80, 2700K, CRI>90, 3000K, CRI>90, 3500K, CRI>90, 4000K, CRI>90, Alaska, Clear white, Dim to warm, Fresh rose, Plant white, Tunable white 2700-6500K, Warm crispy, Warm vivid

      Installation: Recessed ceiling (RV)

      Power: 4W

    Teknisk specifikation
    • Unik ref.Pipes_RVS
    • ProduktfamilieSpots & Downlights
    • ProduktgruppePipes R
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2017-05-22
    • Udgavenummer1
    Relateret
    • Materiale primærtPolycarbonat
    • Materiale sekundærtPolycarbonat
    • Fremstillet iSlovenien
    Klassifikation
    • BIMobject-kategoriBelysning - Loftsmonteret
    • IFC-klassifikationBelysningsarmatur
    • ETIM-kodeEG000030
    • ETIM-navnAccessories for lighting
    • UNSPSC-navnLighting Fixtures and Accessories
    • UNSPSC-kode3911
    • Uniclass 2015-kodeEF_70_80
    • Uniclass 2015-beskrivelseLighting
    • CSI MasterFormat 2014-kode26 51 00
    • CSI MasterFormat 2014-titelInterior Lighting
    • OmniClass-nummer23-35 00 00
    • OmniClass-betegnelseElectrical and Lighting Specific Products and Equipment
    • CSI UniFormat II-kodeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring
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
    Tilsvarende produkter