SPECIAL LIGHT JOIST PAVING SUPPORT - Art.187J from 22 to 35 mm

SPECIAL LIGHT JOIST PAVING SUPPORT - Art.187J from 22 to 35 mm

The ADJUSTABLE PAVING SUPPORTS SPECIAL LIGHT JOIST can be used externally for the installation of raised outdoor decking systems.
It is the perfect solution for turning non practicable areas into practicable ones, whether they are waterproofed and not, it also allows for the passage of cables, pipes.
For this reason, raised floors are mainly used in new buildings or in renovation where maximum design and flexibility is required or simply to ease the inspection of the waterproofing layer or any pipes, cables etc.
The adjustable paving supports Special Light Joist are produced using only the finest top grade polypropylene and additives, these top quality raw materials ensure its long durability and also increase the load capacity.
Specifikation
  • Supply and installation of adjustable Special Light Joist paving supports made of polypropylene, for the realisation of raised floors with decking systems The support consists of: - Threaded base - Threaded screw - Fixed head Special Light Joist for any type of joists
Teknisk specifikation
  • Unik ref.adjustable-paving-support_special-light-joist_Art187_j
  • ProduktgruppeRAISED FLOORS
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2018-07-02
  • Udgavenummer1
Relateret
  • Materiale primærtPolypropylen
  • Designet iItalien
  • Fremstillet iItalien
Klassifikation
  • BIMobject-kategoriGulvbelægning - Systems
  • IFC-klassifikationFloor
  • Uniclass 2015-kodeEF_30
  • Uniclass 2015-beskrivelseRoofs, floor and paving elements