SPECIAL LIGHT PAVING SUPPORT - Art.187.1 from 35 to 55 mm

SPECIAL LIGHT PAVING SUPPORT - Art.187.1 from 35 to 55 mm

The ADJUSTABLE PAVING SUPPORTS SPECIAL LIGHT can be used externally for the installation of raised outdoor floors with ceramic finish.
It is the perfect solution for turning non practicable areas into practicable ones, whether they are waterproofed and not, it also allows for the passage of cables, pipes.
For this reason, raised floors are mainly used in new buildings or in renovation where maximum design and flexibility is required or simply to ease the inspection of the waterproofing layer or any pipes, cables etc.
The adjustable paving supports Special Light are produced using only the finest top grade polypropylene and additives, these top quality raw materials ensure its long durability and also increase the load capacity.
Specifikation
  • Supply and installation of adjustable Special Light paving supports made of polypropylene, for the realisation of raised floors for exteriors with ceramic. The support consists of: - Threaded base - Threaded screw - Fixed head Special Light with spacer-tabs available in 2,4,6,8, and 10 mm
Teknisk specifikation
  • Unik ref.adjustable-paving-support_special-light_Art187_1
  • ProduktgruppeRAISED FLOORS
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2018-06-18
  • Udgavenummer1
Relateret
  • Materiale primærtPolypropylen
  • Designet iItalien
  • Fremstillet iItalien
Klassifikation
  • BIMobject-kategoriGulvbelægning - Systems
  • IFC-klassifikationFloor
  • Uniclass 2015-kodeEF_30
  • Uniclass 2015-beskrivelseRoofs, floor and paving elements