CS502N Brass-Rod Manifolds
IVAR

CS502N Brass-Rod Manifolds

Bar manifolds are machined and undergo stress relieving heat treatment after machining, they are assembled with automated processes and individually tested. A complete series of sizes, variants and accessories is available to control the single routes. They may also be purchased pre-mounted on standard brackets or lowered in delivery/return kits. A number of accessories allow the main system requirements to be fulfilled and to complement the manifold with all the components required for optimal operation of the system: ball valves, shut-off valves, air vent valves, charge-discharge cocks, by-pass valves, housing boxes and individual insulation.

Specifikation
  • Plain manifold with EUROK connections. Manifolds can be used as supply or return manifolds. The body is made of brass CW617N. Nickel-plated outer finished or yellow outer finished. Gaskets and O-rings: Peroxide EPDM. Maximum fluid temperature: 120°C. Maximum operating pressure: 10 bar. Main connections: G 3/4"F or G 1"F or G 1"1/4F. Secondary connections: EUROK. Sizes available: from 2 to 13 ways.


Teknisk specifikation
  • Unik ref.CS502N_Brass-Rod_Manifolds
  • ProduktfamilieManifolds
  • ProduktgruppeBrass-rod manifolds
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2018-07-02
  • Udgavenummer1
Relateret
  • Materiale primærtMessing
  • Designet iItalien
  • Fremstillet iItalien
Klassifikation
  • BIMobject-kategoriVVS - Other
  • IFC-klassifikationDistributionsflowelement
  • ETIM-kodeEG000002
  • ETIM-navnInstallation pipes/cable protection tubes
  • UNSPSC-navnPlumbing fixtures
  • UNSPSC-kode3018
  • Uniclass 2015-kodeSs_55_70
  • Uniclass 2015-beskrivelseWater distribution and supply systems
  • CSI MasterFormat 2014-kode35 20 13.19
  • CSI MasterFormat 2014-titelHydraulic Manifolds
  • OmniClass-nummer23-39 21 13 21
  • OmniClass-betegnelseManifolds
  • CSI UniFormat II-kodeD20
  • CSI UniFormat II-titelPLUMBING
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
Nordkorea