Fan-Coil Unit Kit
Fan-Coil Unit Kit
    IVAR

    Fan-Coil Unit Kit

    4.6 ud af 5 stjerner4.6(7 anmeldelser)

    IVAR FCU-Kit:

    FCU-Kit (Fan-Coil Unit Kit) is a pre-assembled multifunction bypass unit designed for plants that require a constant flow of
    heat transfer fluid, such as: l Fan coils;  l Cold beams; l Ceiling air conditioning systems. The flow control is entrusted to a PICV (Pressure Independent Control Valve) dynamic balancing valve. FCU-Kit connects the supply and return pipes to the terminal units and integrates the following accessories, necessary for the correct operation and the maintenance of the system: l Three-way valves; l Two loading/unloading taps; l Mesh filter; l PICV; l Piezometric nipples; l Venturi's orifice for flow measurement.

    Connections: G 1/2 "F (DN 15) or G 3/4 "F (DN 20).
    Available with or without insulation shell (suitable for both heating and cooling applications).
    Venturi's orifice: six sizes available to optimize flow control in multiple operating conditions.


    Specifikation
    • IVAR FCU-Kit: Pre-assembled brass multi-function bypass unit for fan-coil systems, chilled beams, heaters and other constant flow rate conditioning systems. Can be used for both heating and cooling. Consisting of: a pair of three-way valves for setting 5 different operating modes, a mesh filter, two loading/unloading taps, a Venturi orifice with a pair of piezometric sockets and a PICV flow regulator. Permissible differential pressure ranges and flow control range (for PICV): with PICC 03 cartridge (code 590123) 16- 200 kPa, 37-575 l/h; with PICC 03 cartridge (code 590124) 30-400 kPa, 64-1110 l/h. Mesh filter (500 μm) in stainless steel AISI 304. Connections to the primary circuit (with unions): 1/2 "F (DN 15) - 3/4 "F (DN 20). Connections to the secondary circuit: 1/2 "F (DN 15) - 3/4 "F (DN 20). Maximum operating pressure: 10 bar. Maximum operating temperature: 120 °C. Available with insulation shell in grey ARPRO 5135 FR with conductivity 0.037 W/mK, density 50 kg/m3, reaction to fire class HF-1 according to UL-94 standard.

    Teknisk specifikation
    • Unik ref.Fan-Coil_Unit_Kit
    • ProduktfamilieValves, lockshields and thermostatic heads
    • ProduktgruppeFan-coil valves
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-02-26
    • Udgavenummer2
    Relateret
    • Materiale primærtMessing
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriVVS - Ventiler
    • IFC-klassifikationVentil
    • ETIM-kodeEC002580
    • ETIM-navnFlow monitoring equipment
    • UNSPSC-navnValves
    • UNSPSC-kode401416
    • Uniclass 2015-kodeSs_60
    • Uniclass 2015-beskrivelseHeating, cooling and refrigeration systems
    • CSI MasterFormat 2014-kode23 00 00
    • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass-nummer23-27 31 00
    • OmniClass-betegnelseValves
    • CSI UniFormat II-kodeD30
    • CSI UniFormat II-titelHVAC