FLIGHT - Rectangular shower tray 150 x 70 cm
FLIGHT - Rectangular shower tray 150 x 70 cm

    FLIGHT - Rectangular shower tray 150 x 70 cm

    TOUGHNESS: From dual component resin capped with an acrylic layer

    FLIGHT TECHNOLOGY: Antimicrobial treatment incorporated into the acrylic (silver ions)

    HIGHLY RESISTANT: Excellent compromise between durability, strength and weight

    Specifikation
    • Description : E62487. Collection : FLIGHT. Dimensions : 150 x 70 x 4 cm. Weight : 36 kg. Material : Flight. Installation type : Above-the-floor or inset. Form: Rectangular. Drain Ø 9 cm not included. Optional: Riser kit (height 10 cm), watertight strip, Class C anti-slip glaze meeting DIN 51097 standard.

    Teknisk specifikation
    • Unik ref.E62487
    • ProduktfamilieFLIGHT
    • ProduktgruppeReceveur
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-04-20
    • Udgavenummer1
    • Højde (mm)40
    • Bredde (mm)1500
    • Dybde (mm)700
    Relateret
    • Materiale primærtComposite
    • Designet iFrankrig
    • Nettovægt (kg)36
    Klassifikation
    • BIMobject-kategoriSanitet - Brusebakker
    • IFC-klassifikationObjekt
    • ETIM-kodeEC011443
    • ETIM-navnShower tray

    Tilgængelighed i region

    Europa Afrika