JANSEN CONNEX slide lift-and-slide door
JANSEN CONNEX slide lift-and-slide door
JANSEN CONNEX slide lift-and-slide door
    Jansen AG

    JANSEN CONNEX slide lift-and-slide door

    Due to the glazing being fitted from the outside, a visibly screwed glazing bar can be omitted. With this glazing method, extremely good tightness values are achieved; furthermore, the often large and heavy glazing panels can be easily and quickly installed from the outside. The associated glass retention element guarantees reliable burglar resistance and fall prevention. The result is an aesthetically and technically satisfying lift-and-slide door. As an option, it is also possible to integrate the glazing directly in different threshold systems. Barrier-free designs are also possible. In each case, the visible frame width is reduced to a minimum, thus ensuring an enhanced appearance with maximum opening sizes and daylight ingress.

    Specifikation
    • 03-10-02-01

    Teknisk specifikation
    • Unik ref.Jansen_CONNEX_slide_lift_and_slide_door
    • ProduktfamilieWood-Metal systems
    • ProduktgruppeDoors & Windows
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-09-07
    • Udgavenummer1
    Relateret
    • Materiale primærtTræ
    • Materiale sekundærtGlas
    • Designet iSchweiz
    • Fremstillet iSchweiz
    Klassifikation
    • BIMobject-kategoriDøre - Sliding Doors
    • IFC-klassifikationDør
    • ETIM-kodeEC003534
    • ETIM-navnExterior door (complete with frame)
    • UNSPSC-navnDoors
    • UNSPSC-kode301715
    • Uniclass 2015-kodeSs_25_30_20_77
    • Uniclass 2015-beskrivelseSliding doorset systems
    • CSI MasterFormat 2014-kode08 14 73
    • CSI MasterFormat 2014-titelSliding Wood Doors
    • OmniClass-nummer23-17 11 15 25
    • OmniClass-betegnelseSliding Wood Doors
    • CSI UniFormat II-kodeB2030
    • CSI UniFormat II-titelExterior Doors