Uniform Small Storage Cupboard [1600W x 750H x 350 & 450D]
JasonL

Uniform Small Storage Cupboard [1600W x 750H x 350 & 450D]

Hi there, I am the Uniform Small Storage Cupboard [1600 x 350]- my carcass is available in white or black, my top in white, maple, salvage oak or dark oak and my handles - silver, white or black. My laminate finish makes me a classic piece to add to your space. I come with 2 large doors & I am also lockable so you can trust me with any confidential documents.

Specifikation
  • Brand Jasonl

    Assembly required Yes

    Height (mm) 750

    Top dimensions (mm) 1600X350

    Total width (mm) 1600

    Total depth (mm) 350

    Warranty (years) 10

    Product weight (kg) 50

    Number of shelves 2

    Material Laminate

    Frame finish White, black carcass

    Number of adjustable shelves 2

    Lockable Yes

    Carcass thickness (mm) 18

    Number of doors 4

    Adjustable feet Yes

Teknisk specifikation
  • Unik ref.uniform-small-storage-cupboard-1600w-x-750h-x-350-and-450d
  • ProduktfamilieStorages
  • ProduktgruppeUniform Office Storages
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-09-23
  • Udgavenummer1
Relateret
  • Materiale primærtMelamin
Klassifikation
  • BIMobject-kategoriMøbler - Shelving & Storage

Tilgængelighed i region

Oceanien