YORK® YLUA Air-cooled Scroll Condensing Unit 80-160 TR (280-560 kW)
YORK® YLUA Air-cooled Scroll Condensing Unit 80-160 TR (280-560 kW)

    YORK® YLUA Air-cooled Scroll Condensing Unit 80-160 TR (280-560 kW)

    4.0 ud af 5 stjerner4.0(5 anmeldelser)

    YLUA Air-cooled Scroll Condensing Unit 80-160 TR (280-560 kW)

    The YORK® YLUA Air-cooled Scroll Condensing Unit perfectly fits air-conditioning applications that use direct expansion central air handling.

    • Hermetic scroll compressors
    • Air-cooled condensers
    • Weather-resistant microprocessor control center
    Specifikation
    • Higher Efficiency in a Higher Capacity

      A condensing unit can have a significant impact on the productivity, reliability and energy efficiency of your building. The YORK® YLUA Air-cooled Scroll Condensing Unit offers the same highly efficient, reliable performance as our YCUL air-cooled condensing unit, but with a higher capacity range. With hermetic scroll compressors that offer fewer moving parts and a weather-resistant control center, this condensing unit has the highest efficiency for its capacity range.

      Features

      • Weather-resistant microprocessor control center
      • Multiple options for sound, fans, enclosure, louvers and coils to meet application needs
      • High ambient kits to 125⁰ F (52⁰ C)
    Teknisk specifikation
    • Unik ref.york_ylua
    • ProduktfamilieChillers & Heat Pumps - Air Cooled
    • ProduktgruppeAir Cooled Chillers & Heat Pumps
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-02-12
    • Udgavenummer1
    Klassifikation
    • BIMobject-kategoriHVAC - Kølere

    Tilgængelighed i region

    Nordamerika
    Canada
    USA