20cm Module MODULESCA
20cm Module MODULESCA
20cm Module MODULESCA
    JOUPLAST

    20cm Module MODULESCA

    20 cm module in glass fibre reinforced polypropylene. This module can be used to create narrow MODULESCA® garden steps or widen existing MODULESCA® garden steps. The modular MODULESCA® system uses interlocking modules to create garden steps that can be straight or curving to follow the natural landscape. Once the structure is installed, it can be finished in wood, ceramic tiles or paving slabs. The result is that it takes as little as half a day and just 2 tools (screwdriver and spirit level) to build a set of garden steps. The system can accommodate gradients of up to 70%. UV and FROST resistant. Ultra-strong and rot-proof.

    Specifikation
      • Customisable using timber, ceramic tiles or paving slabs.
      • Quick and easy to install.
    Teknisk specifikation
    • Unik ref.20cm-module-modulesca
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-06-24
    • Udgavenummer1
    • Højde (mm)170
    • Bredde (mm)200
    Relateret
    • Materiale primærtPolypropylen
    • Designet iFrankrig
    • Fremstillet iFrankrig
    Klassifikation
    • BIMobject-kategoriGulvbelægning - Systems
    • Uniclass 2015-kodeSs_30_42_32_30
    • Uniclass 2015-beskrivelseExternal floor tiling systems
    • OmniClass-nummer23-15 17 11
    • OmniClass-betegnelseFlooring Specialties and Accessories