Window opening inside with sublight
Window opening inside with sublight
Window opening inside with sublight
    K.LINE

    Window opening inside with sublight

    4.7 ud af 5 stjerner4.7(7 anmeldelser)
    Window opening inside : Inwards opening 1 or 2 leafs, with or without one tilt&turn leaf and bottom hung opening Complete thermal break (frame, opening and threshold) Clipped window sill after frame mounting Glazing thickness of 24, 30, 42 or 48 mm (double or triple). Insulated glazing with argon filling
    Specifikation
    • Bicolor (white inside / outside color) or single-colored. Ventilation grids Brass inside handle Wheelchair accessible
    Teknisk specifikation
    • Unik ref.klfp-al
    • ProduktfamilieFrappe
    • ProduktgruppeKL-FP
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-05-29
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtGlas
    • Designet iFrankrig
    • Fremstillet iFrankrig
    Klassifikation
    • BIMobject-kategoriVinduer - Single Hung Windows
    • IFC-klassifikationVindue
    • UNSPSC-navnWindows
    • UNSPSC-kode301716
    • Uniclass 2015-kodeEF_25_30
    • Uniclass 2015-beskrivelseDoors and windows
    • CSI MasterFormat 2014-kode08 51 13
    • CSI MasterFormat 2014-titelAluminum Windows
    • OmniClass-nummer23-17 13 00
    • OmniClass-betegnelseWindows
    • CSI UniFormat II-kodeB2020
    • CSI UniFormat II-titelExterior Windows