Hard Maple Spring
Kährs

Hard Maple Spring

The buttery blonde hues found in this 2-strip hard maple floor from the Lodge Collection create a calm and even expression. The silk lacquer finish gives the floor a polished appearance bringing out the natural character of the timber. The even finish protects the wood from daily wear, without adding artificial shine.
Specifikation
  • Kährs 7 mm Satin Lacquer 372016AP50KW 0
Teknisk specifikation
  • Unik ref.hardmaplespring584975
  • ProduktfamilieKährs Linnea
  • ProduktgruppeLodge Collection
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-05-02
  • Udgavenummer1
  • Højde (mm)7
  • Bredde (mm)1225
  • Dybde (mm)193
Relateret
  • Materiale primærtTræ
  • Fremstillet iSverige
Klassifikation
  • BIMobject-kategoriGulvbelægning - Trægulv
  • IFC-klassifikationFloor
  • Uniclass 2015-kodeSs_30_20_90
  • Uniclass 2015-beskrivelseWood and composite unit flooring systems
  • CSI MasterFormat 2014-kode09 60 00
  • CSI MasterFormat 2014-titelFlooring
  • OmniClass-nummer23-15 17 13 11
  • OmniClass-betegnelseWood Flooring
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
Tilsvarende produkter