Oak Crisp
Kährs

Oak Crisp

The semi-transparent stain on this single-strip, white oak floor from the Element Collection allows the warmer hues to come through, giving the floor a light colour balance and a classically Nordic expression. Each board is carefully brushed to bring out the character of the grain and highlight the natural texture of the wood. Four-sided micro-bevelling at the edges ensures a traditional full plank look and feel. The matt lacquer finish eliminates glare while protecting the wood from daily wear.
Specifikation
  • Kährs 15 mm Matt Lacquer Microbevelled 4-sided Brushed 151N5AEKP1KW240
Teknisk specifikation
  • Unik ref.oakcrisp596622
  • ProduktfamilieKährs Original
  • ProduktgruppeElement Collection
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2018-03-28
  • Udgavenummer1
  • Højde (mm)15
  • Bredde (mm)2420
  • Dybde (mm)151
Relateret
  • Materiale primærtTræ
  • Fremstillet iSverige
Klassifikation
  • BIMobject-kategoriGulvbelægning - Trægulv
  • IFC-klassifikationFloor
  • Uniclass 2015-kodeSs_30_20_90
  • Uniclass 2015-beskrivelseWood and composite unit flooring systems
  • CSI MasterFormat 2014-kode09 60 00
  • CSI MasterFormat 2014-titelFlooring
  • OmniClass-nummer23-15 17 13 11
  • OmniClass-betegnelseWood Flooring