Reef Oak 1830 mm
Kährs

Reef Oak 1830 mm

The natural shades of this oak single-strip floor in the Unity Collection, range from subtle tawny to sunset umbers and chocolate browns with just a few scattered knots. The matt lacquer finish eliminates glare while protecting the wood from daily wear. Each board is carefully brushed to bring out the character of the grain and highlight the natural texture of the wood. Four-sided bevelling at the edges ensures a classic, full plank look and feel.
Specifikation
  • Kährs 10 mm Matt Lacquer Bevelled 4-sided Brushed 101P3AEK09KW180
Teknisk specifikation
  • Unik ref.reefoak596615
  • ProduktfamilieKährs Spirit
  • ProduktgruppeUnity Collection
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2018-06-26
  • Udgavenummer1
  • Højde (mm)10
  • Bredde (mm)1830
  • Dybde (mm)125
Relateret
  • Materiale primærtTræ
Klassifikation
  • BIMobject-kategoriGulvbelægning - Trægulv
  • IFC-klassifikationFloor
  • UNSPSC-navnFlooring
  • UNSPSC-kode301617
  • Uniclass 2015-kodeSs_30_20_90
  • Uniclass 2015-beskrivelseWood and composite unit flooring systems
  • CSI MasterFormat 2014-kode09 60 00
  • CSI MasterFormat 2014-titelFlooring
  • OmniClass-nummer23-15 17 13 11
  • OmniClass-betegnelseWood Flooring