ALUVIA 1000x1400 Mod. 3256
ALUVIA 1000x1400 Mod. 3256
    KALDEWEI

    ALUVIA 1000x1400 Mod. 3256

    ALUVIA, made from the innovative material SOLIDLITE, is the premium shower surface for timelessly elegant bathrooms. The purist design impresses with its flat surface, which can be accessed from all four sides without any thresholds. The standard equipment with Invisible Grip guarantees special stability. The flush-mounted square drain is located at the front and features the innovative K-CLICK'N'CLEAN opening mechanism with hair trap function for particularly easy removal and cleaning. The ALUVIA is sound-insulating thanks to SOLIDLITE and provides a pleasantly quiet and relaxing shower experience.

    Teknisk specifikation
    • Unik ref.3256
    • ProduktfamilieShowers
    • ProduktgruppeShowers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-10-12
    • Udgavenummer1
    • Højde (mm)20
    • Bredde (mm)1400
    • Dybde (mm)1000
    Relateret
    • Materiale primærtStål
    • Materiale sekundærtEnamel
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)40.6
    Klassifikation
    • BIMobject-kategoriSanitet - Bad & Spas
    • IFC-klassifikationMøbelelement
    • UNSPSC-navnSanitary ware
    • UNSPSC-kode301815