Canopies - Self-Supporting Ridge Roof
Kalwall

Canopies - Self-Supporting Ridge Roof

Our low-maintenance translucent canopies are a smart investment. Dirt and debris that land on top of the canopy remain unseen from below, and the diffuse light and low contrast ratios they provide is a safety feature for people in transit. At night, our canopies also shine, as they glow softly from nearby artificial lighting, and highlight points of interest, such as building entrances. Our economical lightweight panels are 1/3 the weight of glass, meaning less substructure and the ability to create longer, larger canopies. Kalwall panels over structure by others allows you to create a high-performance canopy with limitless design options. For a turnkey solution, you can also consider a pre-engineered canopy with our strategic partner, Structures Unlimited, Inc. Their aluminum box-beam structures are durable and lightweight, allowing for longer canopy spans. Structures Unlimited will take on responsibility for all aspects of your canopy project, from engineering to modeling to installation.
Teknisk specifikation
  • Unik ref.canopies-self-supporting-ridge
  • ProduktfamilieCanopies
  • ProduktgruppeSupported Roof
  • Udgivelsesdato2024-06-18
  • Udgavenummer1
Relateret
  • Materiale primærtGlasfiberarmeret polymerkomposit
  • Materiale sekundærtAluminium
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriKonstruktion - Shading Systems
  • IFC-klassifikationTag
  • Uniclass 2015-kodeSs_25_50_45_10
  • Uniclass 2015-beskrivelseCanopy systems
  • CSI MasterFormat 2014-kode10 73 16
  • CSI MasterFormat 2014-titelCanopies
  • OmniClass-nummer23-17 21 11 11 11
  • OmniClass-betegnelseSolid Canopies