Facades - Back Fastened Unitized Curtain Wall Systems
Kalwall

Facades - Back Fastened Unitized Curtain Wall Systems

Kalwall translucent facades are an ideal way to envelop your building in museum-quality daylight™. Achieve insulation levels comparable to a solid wall (R-20) with durable, long-lasting properties. Translucent daylighting offers numerous benefits compared to transparent options, especially when it comes to achieving privacy in publicly accessed spaces. Get all the benefits of a Kalwall facade with the bonus of factory unitization. In addition to translucent daylighting panels, designers can integrate fixed and operable windows, opaque panels and fixed louvers. Factory unitization provides superior fit, especially when compared to systems assembled in the field. Upon delivery, large, unitized panels can be installed rapidly to save both time and money. This approach allows the building to be enclosed in a fraction of the time compared to conventional curtain-wall systems. From single-story window walls to multi-story curtain walls, Kalwall unitized curtain walls provide modular daylighting solutions that balance aesthetics, performance and cost.
Teknisk specifikation
  • Unik ref.facades-back-fastened-unitized-curtain-wall-systems
  • ProduktfamilieFacades
  • ProduktgruppeUnitized Wall Systems
  • Udgivelsesdato2024-03-07
  • Udgavenummer1
Relateret
  • Materiale primærtGlasfiberarmeret polymerkomposit
  • Materiale sekundærtAluminium
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVægge - Curtain Walls
  • IFC-klassifikationGardinvæg
  • Uniclass 2015-kodeSs_25_10_20_90
  • Uniclass 2015-beskrivelseUnitized curtain walling systems
  • CSI MasterFormat 2014-kode08 44 00
  • CSI MasterFormat 2014-titelCurtain Wall and Glazed Assemblies
  • OmniClass-nummer23-13 33 27 11 15
  • OmniClass-betegnelseTranslucent Curtain Wall Assemblies