SABIK LED PIR WW staircase lighting
SABIK LED PIR WW staircase lighting
SABIK LED PIR WW staircase lighting
    Kanlux

    SABIK LED PIR WW staircase lighting

    Kanlux SABIK means modern design combined with an attractive effect of lighting. It is a perfect idea to highlight stairs and corridors or to emphasize decor of rooms. The unique structure of the holders ensures even emission of light. The AC version is equipped with 230V power supply unit which fits into a box and the PIR version is equipped with a motion sensor. The sensor detects movement / turns lights on regardless of the ambient light intensity.
    Specifikation
    • Oprawa przyschodowa z czujnikiem ruchu SABIK LED PIR WW 0,8W 12V 13lm
    Teknisk specifikation
    • Unik ref.27374
    • ProduktfamilieSABIK
    • ProduktgruppeLighting
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-06-01
    • Udgavenummer1
    • Højde (mm)75
    • Bredde (mm)23
    • Dybde (mm)75
    Relateret
    • Materiale primærtRustfrit stål
    • Materiale sekundærtPlast
    • Designet iPolen
    • Fremstillet iPolen
    • Nettovægt (kg)0.09
    Klassifikation
    • BIMobject-kategoriBelysning - Vægmonteret