KEMREX Foundation Screw Pile Series F
KEMREX Foundation Screw Pile Series F
KEMREX Foundation Screw Pile Series F

    KEMREX Foundation Screw Pile Series F

    3.8 ud af 5 stjerner3.8(5 anmeldelser)
    Suitable for structures with built-in islands or suitable for building structures from steel needles. F type steel needles are suitable for larger types of houses or structures. Can hold up to 20 tons / tree. Steel needle model F suitable for 2-storey house type, Knock-down house, high-rise building structure, not more than 2 floors, various types of fence, concrete extension work, and others
    Specifikation
    • Weight load varies according to ground conditions.
    Teknisk specifikation
    • Unik ref.KEMREX_Foundation_Screw_Pile_Series_F
    • ProduktfamilieFoundation
    • ProduktgruppeScrew Pile
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-11-30
    • Udgavenummer1
    • Højde (mm)20000
    • Bredde (mm)900
    Relateret
    • Materiale primærtStål
    • Designet iThailand
    • Fremstillet iThailand
    Klassifikation
    • BIMobject-kategoriKonstruktion - Andet
    • OmniClass-nummer23-13 29 11
    • OmniClass-betegnelseFoundation Piles

    Tilgængelighed i region

    Asien