KEMREX Foundation Screw Pile Series FS 68
KEMREX Foundation Screw Pile Series FS 68
KEMREX Foundation Screw Pile Series FS 68
KEMREX Foundation Screw Pile Series FS 68
KEMREX Foundation Screw Pile Series FS 68
KEMREX Foundation Screw Pile Series FS 68
KEMREX Foundation Screw Pile Series FS 68

    KEMREX Foundation Screw Pile Series FS 68

    Suitable for prefabricated construction or structural work that comes up from steel needles, such as knock-down houses, poles, CCTV towers. Can be installed on piles immediately, ready to use. Steel needle FS model suitable for knock-down house type, high-rise building structure, not more than 2 floors, high pole and others

    Specifikation
    • Weight load varies according to ground conditions.

    Teknisk specifikation
    • Unik ref.KEMREX_Foundation_Screw_Pile_Series_FS-68
    • ProduktfamilieFoundation
    • ProduktgruppeScrew Pile
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-11-30
    • Udgavenummer1
    • Højde (mm)20000
    • Bredde (mm)6800
    Relateret
    • Materiale primærtStål
    • Designet iThailand
    • Fremstillet iThailand
    Klassifikation
    • BIMobject-kategoriKonstruktion - Andet
    • OmniClass-nummer23-13 29 11
    • OmniClass-betegnelseFoundation Piles

    Tilgængelighed i region

    Asien