KESSEL-Drain body Scada 48002 board 1200 x 200 mm

KESSEL-Drain body Scada 48002 board 1200 x 200 mm

Scada without LED-backlighting Installation board 1200 × 200 mm Drain body Wall drain Scada For floor drainage indoors With odor trap and flange for alternative sealing. Drainage capacity 0.5 l/sec flow rate Sealing water height 22 mm Drain body in ABS, lateral outlet Ø 50, with factory- mounted waterproofing membrane. Connection option at the front, on the left side or right side
Specifikation
  • • Dimensions • Length: 1,200 mm • Width: 200mm • Height: 240 mm • general characteristics • Nominal size (DN): 50 • Outside diameter (DA): 58 • execution • Lighting: none • Odor trap: included • container • Outlet number: 1 ST • Container / body • Material body: ABS • rust • Frame material: ABS • Other features • Sealing on the base body: factory-fitted sealing collar (WaD) • Drainage rate (l / s) with 20 mm build-up: 0.5 l / s • Top section material: ABS • Gross weight: 7.5 kg • Net weight: 7 kg • Water seal height: 22 mm
Teknisk specifikation
  • Unik ref.48002
  • ProduktfamilieScada
  • ProduktgruppeDrainage technology - Standard products
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-03-19
  • Udgavenummer1
Relateret
  • Materiale primærtABS
  • Designet iTyskland
  • Fremstillet iTyskland
Klassifikation
  • BIMobject-kategoriVVS - Afløb
  • IFC-klassifikationObjekt