SingleVario 2061 Parker
SingleVario 2061 Parker

    SingleVario 2061 Parker

    Double-decker garage – The most flexible parker for retrofitting. SingleVario 2061 – Double-decker garage made easy. The SingleVario 2061 is the simple and inexpensive way to turn one parking space into two – right on top of one another. The premium parker is installed without a pit and is extremely flexible. It can be adapted to the space available and different vehicle heights, for example. This means that additional parking spaces can be created in existing buildings. As is usual for dependent parking, the lower parking space must be empty before the platform for the second car can be lowered. The system is therefore ideal for using the upper platform for the long-term parking of vintage cars or the like, for example, and the lower parking space for short-term parking.
    Specifikation
    • x For dependent parking x Single platform (SP) for 2 cars x Total height of standard type: 330 cm x Pit depth: no pit required x Vehicle dimensions: height 150 to 200 cm, length 500 – 520 cm x Distance between platforms: can be flexibly adjusted, even retrospectively x Usable platform width for standard type: 230 cm, optional up to max. 270 cm x Standard design: 2,000 kg for the upper parking space, optional max. 2,600 kg SP, no weight restriction for the lower parking space x Horizontal access to the parking level x Retrofitting possible, depending on local conditions • x Platform coating: StandardGrip, EasyWalk or AluLongLife
    Teknisk specifikation
    • Unik ref.single_vario_2061_parker
    • ProduktfamilieParker
    • ProduktgruppeSingleVario
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-04-30
    • Udgavenummer1
    Relateret
    • Materiale primærtStål
    • Designet iTyskland
    • Fremstillet iTyskland
    Klassifikation
    • BIMobject-kategoriIngeniørvæsen og infrastruktur - Parkering
    • IFC-klassifikationByggekomponent
    • OmniClass-nummer23-23 21 11
    • OmniClass-betegnelseCar Parking Systems