D112.de Knauf Board Ceilings  - Metal grid

D112.de Knauf Board Ceilings - Metal grid

4.2 ud af 5 stjerner4.2(9 anmeldelser)
Knauf boards are fixed with screws to a metal grid made of carrying and furring channels (double layer profile) or just furring channels (single layer profile) made of sheet metal profiles CD 60/27 or hat-shaped channels. Anchoring of the CD channels is undertaken with suspenders on the basic ceiling; hat-shaped channels are anchored directly onto the basic ceiling. Metal grid
Specifikation
  • Fire protection from below F30 to F90, fire protection from above F30 to F90
Teknisk specifikation
  • Unik ref.drywall_D112-DE_board-ceiling_metal-grid
  • ProduktfamilieCeilings_Attics-systems
  • ProduktgruppeCeilings-systems
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-11-28
  • Udgavenummer1
Relateret
  • Materiale primærtGipssten
  • Materiale sekundærtAndet
  • Designet iTyskland
  • Fremstillet iTyskland
Klassifikation
  • BIMobject-kategoriKonstruktion - Lofter
  • IFC-klassifikationLoft
  • UNSPSC-navnCeiling panels
  • UNSPSC-kode30161602
  • Uniclass 2015-kodeSs_30_25
  • Uniclass 2015-beskrivelseCeiling and soffit systems
  • CSI MasterFormat 2014-kode09 50 00
  • CSI MasterFormat 2014-titelCeilings
  • OmniClass-nummer23-15 19 15 13
  • OmniClass-betegnelseCeiling Panels
  • CSI UniFormat II-kodeC3030
  • CSI UniFormat II-titelCeiling Finishes

Tilgængelighed i region

Europa