D126.de Knauf Cleaneo Acoustic Board Ceilings for acoustical plaster

D126.de Knauf Cleaneo Acoustic Board Ceilings for acoustical plaster

Knauf Cleaneo Acoustic plaster base boards with fleece lamination on the rear side are fixed with screws to a metal grid of carrying and furring channels (double-layer profile) made of sheet metal profiles CD 60/27. Anchoring of the CD channels is undertaken with suspenders on the basic ceiling. An acoustically effective insulation layer can be laid upon the furring channels. The final coating is applied using fumi acoustical plaster S1 or KRAFT acoustical plaster Picco S. Acoustical Plaster
Specifikation
  • without fire protection, with acoustic plaster
Teknisk specifikation
  • Unik ref.drywall_D126-DE_cleaneo-acoustic-board-ceilings-for-acoustical-plaster
  • ProduktfamilieCeilings_Attics-systems
  • ProduktgruppeCeilings-systems
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-11-28
  • Udgavenummer1
Relateret
  • Materiale primærtGipssten
  • Materiale sekundærtAndet
  • Designet iTyskland
  • Fremstillet iTyskland
Klassifikation
  • BIMobject-kategoriKonstruktion - Lofter
  • IFC-klassifikationLoft
  • UNSPSC-navnCeiling panels
  • UNSPSC-kode30161602
  • Uniclass 2015-kodeSs_30_25
  • Uniclass 2015-beskrivelseCeiling and soffit systems
  • CSI MasterFormat 2014-kode09 50 00
  • CSI MasterFormat 2014-titelCeilings
  • OmniClass-nummer23-15 19 15 13
  • OmniClass-betegnelseCeiling Panels
  • CSI UniFormat II-kodeC3030
  • CSI UniFormat II-titelCeiling Finishes