D153.de Knauf Wood Beamed Ceiling System - Feather-Rails

D153.de Knauf Wood Beamed Ceiling System - Feather-Rails

The ceiling system D153.de consists of a substructure made of spring rail and a planking of plasterboard. The ceiling system can be executed both without and with fire protection in different planking qualities. This fire protection is available in the qualities F30, F60 and F90.
Specifikation
  • Fire protection from below F30 to F90, fire protection from below and from above F30 to F90
Teknisk specifikation
  • Unik ref.drywall_D153-DE_wood-beamed-ceiling-system_feather-rails
  • ProduktfamilieCeilings_Attics-systems
  • ProduktgruppeCeilings-systems
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-11-27
  • Udgavenummer1
Relateret
  • Materiale primærtGipssten
  • Materiale sekundærtAndet
  • Designet iTyskland
  • Fremstillet iTyskland
Klassifikation
  • BIMobject-kategoriKonstruktion - Lofter
  • IFC-klassifikationLoft
  • UNSPSC-navnCeiling panels
  • UNSPSC-kode30161602
  • Uniclass 2015-kodeSs_30_25
  • Uniclass 2015-beskrivelseCeiling and soffit systems
  • CSI MasterFormat 2014-kode09 50 00
  • CSI MasterFormat 2014-titelCeilings
  • OmniClass-nummer23-15 19 15 13
  • OmniClass-betegnelseCeiling Panels
  • CSI UniFormat II-kodeC3030
  • CSI UniFormat II-titelCeiling Finishes