E112B.de REVO 25 Variant - Access panel for universal application in all wall and ceiling systems

E112B.de REVO 25 Variant - Access panel for universal application in all wall and ceiling systems

5.0 ud af 5 stjerner5.0(5 anmeldelser)
Inspection flaps for installation in wall, ceiling and front cover. For all planking thicknesses from 20 to 25 mm, consisting of an anodized aluminum frame with a swing-out and completely removable inner cover, an optionally flush-mounted or screwed-in diamond plate as well as a self-activating safety catch.
Specifikation
  • Features and added value: One inspection flap for wall and ceiling, universally applicable for plank thicknesses 20 and 25 mm, flush-mounted plasterboard Diamant GKFI (no filling of the lid required), little opening path of the closure and low installation depth in the cavity, can be retrofitted, fit even when Befliesung in the sanitary area. Application: Universally applicable for ceilings and walls, z. B .: Knauf mounting walls, attachment shells, suspended ceilings.
Teknisk specifikation
  • Unik ref.drywall_E112B-DE_revo-25-variant_access-panel
  • ProduktfamilieAccess panels
  • ProduktgruppeAccess panels
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-11-27
  • Udgavenummer1
Relateret
  • Materiale primærtGipssten
  • Materiale sekundærtAndet
  • Designet iTyskland
  • Fremstillet iTyskland
Klassifikation
  • BIMobject-kategoriKonstruktion - Adgangsdøre og paneler
  • IFC-klassifikationByggekomponent

Tilgængelighed i region

Europa