E121.de REVO BS30 Decke Ceiling - Ceiling access panel with fire resistance

E121.de REVO BS30 Decke Ceiling - Ceiling access panel with fire resistance

Inspection flaps for installation in F30 (EI 30) fire protection suspended ceilings. For all planking thicknesses from 18 to 25 mm, consisting of an anodized aluminum frame with swing-out and completely removable inner cover, a bolt-on Knauf Diamant plate, a seal and a self-activating safety catch.
Specifikation
  • Features and added value: One inspection flap for the ceiling without fire protection cover, universally applicable for planking thicknesses 18, 20 and 25 mm, low putty effort, easy installation, low opening stroke, can also be retrofitted. Application: Inspection flap for installation in F30 fire-resistant suspended ceilings for planking thicknesses from 18 to 25 mm. Installation with additional substructure / replacement.
Teknisk specifikation
  • Unik ref.drywall_E121-DE_revo-bs30-Decke_ceiling-access-panel-with-fire-resistance
  • ProduktfamilieAccess panels
  • ProduktgruppeAccess panels
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-11-27
  • Udgavenummer1
Relateret
  • Materiale primærtGipssten
  • Materiale sekundærtAndet
  • Designet iTyskland
  • Fremstillet iTyskland
Klassifikation
  • BIMobject-kategoriKonstruktion - Adgangsdøre og paneler
  • IFC-klassifikationByggekomponent