E139.de Knauf alutop Access Panel SYSTEM radiation protection Safeboard - Access panel for the Knauf Radiationsystems with Safeboard

E139.de Knauf alutop Access Panel SYSTEM radiation protection Safeboard - Access panel for the Knauf Radiationsystems with Safeboard

Inspection flap for installation in Knauf Safeboard Radiation protection walls, brackets and ceilings. For plank thicknesses of 12.5, 25, and 37.5 mm, consisting of anodized aluminum frame with swing-out and completely removable inner lid, flush-mounted Knauf Safeboard or diamond plate, gasket and self-activating safety catch.
Specifikation
  • Features: Radiation protection without lead, access door for the wall, access door for the ceiling, easy installation, flush-mounted diamond or safeboard - no filling of the lid required, can also be retrofitted
Teknisk specifikation
  • Unik ref.drywall_E139-DE_alutop-access-panel-system-radiation-protection-safeboard
  • ProduktfamilieAccess panels
  • ProduktgruppeAccess panels
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-11-27
  • Udgavenummer1
Relateret
  • Materiale primærtGipssten
  • Materiale sekundærtAndet
  • Designet iTyskland
  • Fremstillet iTyskland
Klassifikation
  • BIMobject-kategoriKonstruktion - Adgangsdøre og paneler
  • IFC-klassifikationByggekomponent