E144.de Knauf alutop Access Panel F-TEC Desinfectant-proof

E144.de Knauf alutop Access Panel F-TEC Desinfectant-proof

Disinfectant-resistant inspection flap (according to TRGS 522) for installation in suspended ceilings. For plank thicknesses of 12.5 and 25 mm, consisting of anodized aluminum frame with swing-out and completely removable inner cover.
Specifikation
  • Characteristics: an access panel for ceiling and wall, flush-mounted, wipe- and abrasion-resistant coated panel, small opening path of the closure and low installation depth in the cavity, also applicable later, specially designed for infectological isolation units of hospitals for the treatment of airborne diseases to be treated under infection control law where the partitioning of ventilation systems in ceilings or walls (without fire protection requirements) must be ensured.
Teknisk specifikation
  • Unik ref.drywall_E144-DE_alutop-access-panel-f-tec-desinfectant-proof
  • ProduktfamilieAccess panels
  • ProduktgruppeAccess panels
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-11-27
  • Udgavenummer1
Relateret
  • Materiale primærtGipssten
  • Materiale sekundærtAndet
  • Designet iTyskland
  • Fremstillet iTyskland
Klassifikation
  • BIMobject-kategoriKonstruktion - Adgangsdøre og paneler
  • IFC-klassifikationByggekomponent