K219.de Knauf Free Spanning Fireboard-Ceilings A1

K219.de Knauf Free Spanning Fireboard-Ceilings A1

Knauf Fireboard are screwed onto a metal substructure made of self-supporting support profiles made of double profiles CW or UA with additional cover strips. The attachment of the support profiles takes place exclusively on the flanking walls. A top cover made of Firebord is required for fire protection. Between the support profiles (on the planking) an effective fire and sound insulation layer is applied. Depending on the system variant selected, room widths (spans) of up to 4.35 m are possible.
Specifikation
  • Fire protection from below to F90, wingspan up to 4.95 m
Teknisk specifikation
  • Unik ref.drywall_K219-DE_free-spanning-fireboard-ceilings-A1
  • ProduktfamilieCeilings_Attics-systems
  • ProduktgruppeCeilings-systems
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-11-27
  • Udgavenummer1
Relateret
  • Materiale primærtGipssten
  • Materiale sekundærtAndet
  • Designet iTyskland
  • Fremstillet iTyskland
Klassifikation
  • BIMobject-kategoriKonstruktion - Lofter
  • IFC-klassifikationLoft