W611.de Knauf Dry Plaster with gypsum boards

W611.de Knauf Dry Plaster with gypsum boards

Gypsum boards are applied depending on the substrate in different attachment types. In the thin-bed process on a level surface. With Perlfix-Batzen for unevenness up to 20 mm. With plate strips for unevenness over 20 mm. Prerequisite: stable, preferably level ground. With Knauf panels with V-milling corner formations or special room geometries can be executed with high-quality surface.
Specifikation
  • Thickness from 14.5 to 40.0 mm
Teknisk specifikation
  • Unik ref.drywall_W611-DE_dry_plaster_with_gypsum_boards
  • ProduktfamilieDrywall-systems
  • ProduktgruppeShaft walls
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-11-27
  • Udgavenummer1
Relateret
  • Materiale primærtGipssten
  • Materiale sekundærtAndet
  • Designet iTyskland
  • Fremstillet iTyskland
Klassifikation
  • BIMobject-kategoriVægge - Internal Walls
  • IFC-klassifikationVæg