T16U, 60 Hz, Industrial Diesel Generator

T16U, 60 Hz, Industrial Diesel Generator

Benefits & features

KOHLER premium quality

  • KOHLER provides one source responsibility for the generating set and accessories
  • The generator set, its components and a wide range of options have been fully developed, prototype tested, factory built, and production-tested
  • The generator sets are designed in accordance to ISO8528-5 performance class G3 and accepts rated load in one step

KOHLER premium performances

Engines

  • Low fuel consumption thanks to a high technology common rail injection engine
  • A smaller footprint thanks to a high power density
  • Low temperature starting capability
  • Long maintenance interval

Alternator

  • Provide industry leading motor starting capability
  • Excitation system to permit sustained overcurrent > 300% In, during 10 sec
  • Built with a class H insulation and IP23

Cooling

  • A flexible solution using an electrical driven radiator fan
  • High temperature and altitude product capacity available

Control Panel

  • The KOHLER wide controller range provide the reliability and performances you expect from your equipment. You can program, manage and diagnose it easily and in an efficient way

KOHLER worldwide support

  • A standard three-year or 1000-hour limited warranty for standby applications.
  • A standard two-year or 8700-hour limited warranty for prime power applications.
  • A worldwide product support
Specifikation
  • Benefits & features

    KOHLER premium quality

    • Design offices using the latest technical innovations
    • Modern fully certified factories
    • A cutting edge laboratory
    • The generating set, its components and a wide range of optionshave been fully developed, prototype tested, factory built, andproduction tested
    • Approved for use with HVO (Hydrotreated Vegetable Oil)according to EN15940

    KOHLER premium performances

    • Optimized and certified sound levels
    • Reliable power, even in extreme conditions
    • Optimized fuel consumption
    • Compact footprint
    • Best quality of electricity, high starting and loading capacity, according to ISO8528-5
    • Robust base frames and high-quality enclosures
    • Protection of installations and people
    • Approved in line with the most stringent standards

    Engines

    • Premium level engines, in-house or from strong partners
    • High power density, small footprint
    • Low temperature starting capability
    • Long maintenance interval

    Alternator

    • Provide industry leading motor starting capability
    • Made in Europe
    • Built with a class H insulation and IP23

    Cooling

    • A compact and complete solution using a mechanically drivenradiator fan
    • Designed or optimized by KOHLER
    • High temperature and altitude product capacity available

    Base frame and enclosure

    • High quality steel with enhanced corrosion resistance
    • Highly durable QUALICOAT-certified epoxy paint
    • Minimum 1000 hours of resistance to salt spray in accordancewith ISO12944
    • Ergonomic access to allow easy maintenance andconnection of the generator
    • Robust design optimized for transportation
Teknisk specifikation
  • Unik ref.KPS-60-T16U
  • ProduktfamilieElectrical Generators, Single Units
  • ProduktgruppeDiesel Generator Sets
  • Udgivelsesdato2023-04-20
  • Udgavenummer1
  • Højde (mm)1053
  • Bredde (mm)1405
  • Dybde (mm)715
Relateret
  • Materiale primærtStål
  • Materiale sekundærtAluminium
  • Designet iFrankrig
  • Nettovægt (kg)406
Klassifikation
  • BIMobject-kategoriKonstruktion - Power Generation & Light
  • IFC-klassifikationElektrisk generator
  • UNSPSC-navnDiesel generators
  • UNSPSC-kode26111601
  • Uniclass 2015-kodePr_60_70_65_34
  • Uniclass 2015-beskrivelseGenerator sets
  • CSI MasterFormat 2014-kode26 32 13.13
  • CSI MasterFormat 2014-titelDiesel-Engine-Driven Generator Sets
  • OmniClass-nummer23-35 11 15 11
  • OmniClass-betegnelseDiesel Generator Sets

Tilgængelighed i region

Europa Asien Afrika Oceanien Nordamerika Sydamerika
Åland
Afghanistan
Ækvatorial Guinea
Amerikansk Samoa
Saint-Barthélemy
Colombia
Albanien
Armenien
Algeriet
Cook-øerne
Saint-Martin
Falkland-øerne (Islas Malvinas)
Andorra
Aserbajdsjan
Angola
Fransk Polynesien
Sint Maarten
Fransk Guiana
Belgien
Bahrain
Benin
Niue
Bosnien-Herzegovina
Bhutan
Botswana
Ny Kaledonien
Bulgarien
Brunei Darussalam
Burkina Faso
Samoa
Cypern
Cambodia
Burundi
Tokelau
Danmark
Det britiske territorium i Det Indiske Ocean
Cameroon
Wallis og Futuna
Estland
Forenede Arabiske Emirater
Cape Verde
Finland
Georgien
Chad
Frankrig
Indien
Comoros
Gibraltar
Irak
Congo
Grækenland
Iran
Den centralafrikanske republik
Guernsey
Israel
Den demokratiske republik Congo
Holland
Jordan
Djibouti
Hviderusland
Kazakhstan
Egypten
Irland
Kuwait
Elfenbenskysten
Island
Kyrgyzstan
Eritrea
Isle of Man
Laos
Eswatini
Italien
Libanon
Etiopien
Jan Mayen
Mongoliet
Gabon
Jersey
Oman
Gambia
Kroatien
Pakistan
Ghana
Letland
Palæstina
Guinea
Liechtenstein
Qatar
Guinea-Bissau
Litauen
Saudiarabien
Kenya
Luxembourg
Sri Lanka
Lesotho
Malta
Syrien
Liberia
Moldova
Taiwan
Libyen
Monaco
Tajikistan
Madagascar
Montenegro
Turkmenistan
Malawi
Nordmakedonien
Tyrkiet
Mali
Norge
Uzbekistan
Marokko
Østrig
Yemen
Mauritania
Polen
Mauritius
Portugal
Mayotte
Rumænien
Mozambique
Rusland
Namibia
San Marino
Niger
Schweiz
Nigeria
Serbien
Reunion
Slovakiet
Rwanda
Slovenien
Sankt Helena
Spanien
São Tomé og Príncipe
Storbritannien
Senegal
Sverige
Sierra Leone
Tjekkiet
Somalia
Tyskland
Sudan
Ukraine
Sydafrika
Ungarn
Sydsudan
Tanzania
Togo
Tunesien
Uganda
Vestsahara
Zambia
Zimbabwe