Alameda9 Fixed Sofa
Alameda9 Fixed Sofa
Alameda9 Fixed Sofa
Alameda9 Fixed Sofa
Alameda9 Fixed Sofa
Alameda9 Fixed Sofa

    Alameda9 Fixed Sofa

    4.2 ud af 5 stjerner4.2(93 anmeldelser)
    Due to its geometric rigour Alameda9 is a timeless choice, it is pure in lines and volumes, favoured by its large one-piece covers, with no cut on the outside, modular on the inside. Backrests with position mechanism. Totally removable sheathe.
    Specifikation
    • Solid Wood Structure, Hidden Feet Wengue Stained Wood, Rest Of Parts In Dm Board And Tufted Solid Wood, Lined With White Cloth. Totally Removable. Suspension: Triple Cinch System (90% Covered Space) With Elastic Bands Of Low Deformation (5%). Seat High Resilience Polyurethane 35 Kg., Filling Microfiber Dolfill® And Pen With White Cloth Cover. Backrest Microfiber Dolfill® And Feather Bird With White Cloth Cover, Equipped With Manual Movement Various Positions To Achieve Maximum Comfort. Polyurethane Arms 30 Kg. Hard Coated Polyester Fabric.
    Teknisk specifikation
    • Unik ref.ALM900
    • ProduktfamilieUpholstered furniture
    • ProduktgruppeFixed modular sofa
    • Udgivelsesdato2021-02-04
    • Udgavenummer1
    Relateret
    • Materiale primærtTræ
    • Materiale sekundærtStof
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriMøbler - Sofaer
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
    Tilsvarende produkter