dolma 80
dolma 80
dolma 80
dolma 80
dolma 80

    dolma 80

    kreon dolma 80 indoor has a visible width of 80mm. The conduit is a recessed aluminium profile that can easily be installed in walls or ceilings. The made to measure profile is finished in natural or black anodized aluminium. Standard LED lighting elements can be integrated on either one extremity or both or in the middle of the profile for a fading lighting effect. Use kreon dolma as a beacon in residential or public environments. kreon dolma 80 indoor is finished in a satin silver anodised finish. Light sources can be positioned centrally along the profiles or mounted at either end.
    Teknisk specifikation
    • Unik ref.kr_dolma_80
    • ProduktfamilieLighting
    • Produktgruppeprofile systems
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2018-09-21
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtGlas
    • Designet iBelgien
    • Fremstillet iBelgien
    Klassifikation
    • BIMobject-kategoriBelysning - Loftsmonteret
    • IFC-klassifikationLampe
    • Uniclass 2015-kodeSs_70_80
    • Uniclass 2015-beskrivelseLighting systems
    • OmniClass-nummer23-35 47 11 21 15
    • OmniClass-betegnelseLighting Posts

    Tilgængelighed i region

    Europa Asien Sydamerika Oceanien Afrika