down 165
down 165

    down 165

    kreon down 165 directional is a fully recessed spotlight with a built-in snoot that serves two purposes. Firstly it absorbs stray flux, so aiding a control, and secondly it provides an integrated mounting ring for the fixation of additional optical lenses for increased optimisation. kreon down directional has a rotational adjustment of 360º and an angular adjustment of 30º, which, when combined with the choice of spot, flood and wide flood TIR reflector, provides a truly versatile accent lighting tool. kreon down 165 wallwasher provides near perfect uniformity on vertical surfaces. This is made possible by the unique optical design that is capable of reflecting light to the very top of adjacent walls through a full 180º beam angle, whilst still maintaining an effective down light component.
    Teknisk specifikation
    • Unik ref.kr_down_165
    • ProduktfamilieLighting
    • Produktgrupperecessed downlight luminaires
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2018-07-09
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtGlas
    • Designet iBelgien
    • Fremstillet iBelgien
    Klassifikation
    • BIMobject-kategoriBelysning - Loftsmonteret
    • IFC-klassifikationLampe
    • Uniclass 2015-kodeSs_70_80
    • Uniclass 2015-beskrivelseLighting systems
    • OmniClass-nummer23-35 47 11 21 15
    • OmniClass-betegnelseLighting Posts

    Tilgængelighed i region

    Europa Asien Sydamerika Oceanien Afrika