down 80
down 80
down 80

    down 80

    kreon down 80 is a range of square shaped recessed downlights with an aperture of 80mm. kreon down 80 can be rotated up to 360° and tilted by 30° without compromising the recessed position of the lamp or the glare control. The luminaire can aim at both vertical and horizontal surfaces. kreon down 80 is equipped with a filter holder and antiglare ring. kreon down 80 is available as a downlight, directional or wallwash luminaire and is suitable for a wide range of applications.
    Teknisk specifikation
    • Unik ref.kr_down_80
    • ProduktfamilieLighting
    • Produktgrupperecessed downlight luminaires
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2018-07-09
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtGlas
    • Designet iBelgien
    • Fremstillet iBelgien
    Klassifikation
    • BIMobject-kategoriBelysning - Loftsmonteret
    • IFC-klassifikationLampe
    • Uniclass 2015-kodeSs_70_80
    • Uniclass 2015-beskrivelseLighting systems
    • OmniClass-nummer23-35 47 11 21 15
    • OmniClass-betegnelseLighting Posts

    Tilgængelighed i region

    Europa Asien Sydamerika Oceanien Afrika