up 165
up 165

    up 165

    kreon up 165 the largest member of floor recessed uplighters characterized by its minimal appearance and optical functionality. The range offers both square and circular forms, is finish with black or whited backed toughened glass with satin stainless steel trim. LED modules are deep-set within the luminaires and are controlled by a choice of anti-glare louvres for precise uplighting or wallwash optics for vertical illuminance. The units are sealed to IP67 and have a die-cast aluminium and stainless steel housing to provide protection from the harshest environments.
    Teknisk specifikation
    • Unik ref.kr_up_165
    • ProduktfamilieLighting
    • Produktgrupperecessed floor luminaires
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2018-09-21
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtGlas
    • Designet iBelgien
    • Fremstillet iBelgien
    Klassifikation
    • BIMobject-kategoriBelysning - Loftsmonteret
    • IFC-klassifikationLampe
    • Uniclass 2015-kodeSs_70_80
    • Uniclass 2015-beskrivelseLighting systems
    • OmniClass-nummer23-35 47 11 21 15
    • OmniClass-betegnelseLighting Posts

    Tilgængelighed i region

    Europa Asien Sydamerika Oceanien Afrika