High Gloss PET Laminated MDF
Kronospan

High Gloss PET Laminated MDF

Feelness High Gloss is an MDF covered with decorative high gloss PET foil on the front side and grainy textured identical color PP foil on the reverse. The high surface strength is secured by an additional PE protective film on the front side of the board, which should be removed only after the furniture has been assembled.

The surface can be kept clean and looking great by using non-abrasive cleaning agents designed for plastic surfaces.

High Gloss PET Laminated MDF boards can be formatted on all conventional saws and can be edged on all standard edging lines.

Specifikation
  • Standard

    EN 622-5

    Emission Class

    E1 (EN ISO 12460-3)

    Features

    - Gloss surface

    - UV stability

    - Scrub resistant

    - Easy to clean

    Application

    - Interior frontals

Teknisk specifikation
  • Unik ref.high-gloss-pet-laminated-mdf
  • TypeByggematerialer
  • Udgivelsesdato2026-07-15
  • Udgavenummer1
  • Højde (mm)2800
  • Bredde (mm)1220
  • Dybde (mm)18
Relateret
  • Materiale primærtMDF
  • Materiale sekundærtPET
  • Fremstillet iBulgarien
Klassifikation
  • BIMobject-kategoriByggematerialer - Pladematerialer