Ultra Matt PET Laminated MDF
Ultra Matt PET Laminated MDF
Ultra Matt PET Laminated MDF
    Kronospan

    Ultra Matt PET Laminated MDF

    Feelness Ultra Matt is MDF faced on both sides with decorative Ultra Matt PET foil. The product is ideal for superior quality projects, especially cabinet doors.

    The surfaces are secured with a PE protective film, which should be removed after the furniture is assembled.

    The matt surface of the boards should be cleaned with non-abrasive cleaning agents for plastics.

    The boards can be formatted on all conventional saws and can be edged on all standard edging lines.

    Specifikation
    • Standard

      EN 622-5

      Emission Class

      E1 (EN ISO 12460-3)

      Features

      - UV stability
      - Scrub resistant
      - Matt surface
      - Soft Touch
      - Easy to clean

      Application

      - Interior frontals

    Teknisk specifikation
    • Unik ref.ultra-matt-pet-laminated-mdf
    • TypeByggematerialer
    • Udgivelsesdato2026-07-15
    • Udgavenummer1
    • Højde (mm)2800
    • Bredde (mm)1220
    • Dybde (mm)18
    Relateret
    • Materiale primærtMDF
    • Materiale sekundærtPET
    • Fremstillet iBulgarien
    Klassifikation
    • BIMobject-kategoriByggematerialer - Pladematerialer