Icon LED Round Wall Mirror
Icon LED Round Wall Mirror
Icon LED Round Wall Mirror
Icon LED Round Wall Mirror
Icon LED Round Wall Mirror

    Icon LED Round Wall Mirror

    4.3 ud af 5 stjerner4.3(11 anmeldelser)

    The Icon bathroom mirror is a classic round wall mirror with clean lines and innovative LED lighting that make it a cutting-edge design choice for any powder room, master bath, or en suite. Hang the LED Illuminated wall mirror over your single or twin vanities as a focal point for any bathroom architecture.

    Specifikation
      • Dimmable LED Task Lighting
      • Integrated Touch Sensor Control w Memory
      • 6000K LED Lighting
      • 2200 Lumens
      • CRI +90
      • Integrated Defogger

      -------------------------------------------------------------------------------------

      • Class 2 Silver backed/Copper Free Polished Edge Mirror
      • Single Phase Wire Installation
      • Surface Mount Installation
      • Includes install Hardware

      ___________________________________________________

      • Conforms to UL Std .962
      • Cert. to CSA std. C22.2 No 250.0-08
      • ETL Intertek 5004931

      ___________________________________________________

      • 120Vac, 60Hz, 36.3W
      • Electric Current .33A
      • Wattage 36.3W


    Teknisk specifikation
    • Unik ref.icon-round-mirror
    • ProduktfamilieLED Mirrors
    • ProduktgruppeIcon
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-06-24
    • Udgavenummer1
    • Højde (tommer)24
    • Bredde (tommer)24
    • Dybde (tommer)1.5
    Relateret
    • Materiale primærtMirror Glass
    • Designet iUSA
    • Fremstillet iKina
    • Nettovægt (lbs)12
    Klassifikation
    • BIMobject-kategoriSanitet - Spejle
    • IFC-klassifikationMøbelelement
    • ETIM-kodeEC010550
    • ETIM-navnMirror
    • Uniclass 2015-kodePr_25_71_53_06
    • Uniclass 2015-beskrivelseBathroom mirrors
    • CSI MasterFormat 2014-kode08 83 00
    • CSI MasterFormat 2014-titelMirrors
    • OmniClass-nummer23-21 37 13 15
    • OmniClass-betegnelseMirrors
    • CSI UniFormat II-kodeE20
    • CSI UniFormat II-titelFURNISHINGS

    Tilgængelighed i region

    Nordamerika
    USA