STRATOS Hygiene waste bin STRX611E
STRATOS Hygiene waste bin STRX611E
    Arkiveret

    STRATOS Hygiene waste bin STRX611E

    Sanitary towel and disposal bin for recessed mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, curved front cover, approx. 3.8 liter capacity, folding selfclosing lid with piano hindge, removable plastic container inside, includes stainless steel screws and dowels. Dimensions 232 x 331 x 141 mm (W x H x D)
    Specifikation
    • Bag holder      No
      Filling volume      3.80 liter
      Lid      Yes
      Lock      No lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      135.00 mm
      Overall height      331.00 mm
      Overall width      232.00 mm
      Type of mounting      Recessed mounting
      Surface treatment      InoxPlus (anti fingerprint)

    Teknisk specifikation
    • Unik ref.2000057376
    • ProduktfamilieAccessories
    • ProduktgruppeHygiene bins
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-07-29
    • Udgavenummer1
    • Højde (mm)331
    • Bredde (mm)232
    • Dybde (mm)135
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)4.12
    Klassifikation
    • BIMobject-kategoriSanitet - Affaldskurve
    • Uniclass 2015-kodePr_40_50_07_96
    • Uniclass 2015-beskrivelseWaste bins