RODAN paper towel dispenser RODX600
RODAN paper towel dispenser RODX600

    RODAN paper towel dispenser RODX600

    Paper towel dispenser for wall mounting, stainless steel, surface satin finished, material thickness 0.8 mm, folded front cover, cylinder lock with Franke standard key, inspection windows on sides, loading capacity 300 - 400 pcs. of paper depending on convolution, includes stainless steel screws and dowels. Dimensions 275 x 355 x 112 mm (W x H x D)
    Specifikation
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      112.00 mm
      Overall height      355.00 mm
      Overall width      275.00 mm
      Type of mounting      Wall mounting
      Filling quantity      400.00000
      Filling quantity uom      Towels
      Type of consumable      Paper towel
      Type of operation      Manual operation

    Teknisk specifikation
    • Unik ref.2000090056
    • ProduktfamilieAccessories
    • ProduktgruppePaper towel dispensers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-07-25
    • Udgavenummer1
    • Højde (mm)355
    • Bredde (mm)275
    • Dybde (mm)112
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)2.13
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • Uniclass 2015-kodePr_40_70_22_62
    • Uniclass 2015-beskrivelsePaper towel dispensers

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika