Return Grille L-RA-LP
Return Grille L-RA-LP
Return Grille L-RA-LP
Return Grille L-RA-LP
    LAMINAIRE

    Return Grille L-RA-LP

    4.2 ud af 5 stjerner4.2(6 anmeldelser)

    The L-RA-LP is a louvered Return Air Grille.

    Its -A type has 1" blade spacing.

    Its -B type has 1 11/32" blade spacing.

    Specifikation
    • Blades characteristics: 0.8mm gauge, fixed, S curved profile.

      Nominal Size A (width):
      Type A: From 4" to 72", in 2” increments.
      Type B: From 8" to 72", in 2” increments.

      Nominal Size B (height):
      Type A: From 4" to 72", in 2” increments.
      Type B: From 8" to 72", in 4” increments.

      Material: Aluminium AA6063.
      Standard Finish: electrostatic powder coating White RAL9003 or Laminaire special gray.

    Teknisk specifikation
    • Unik ref.L-RA-LP
    • ProduktfamilieReturn Grilles
    • ProduktgruppeReturn Grilles
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-08-29
    • Udgavenummer1
    Relateret
    • Materiale primærtExtruded Aluminum
    • Designet iColombia
    • Fremstillet iColombia
    Klassifikation
    • BIMobject-kategoriHVAC - Rørarbejde
    • IFC-klassifikationLuftterminal
    • UNSPSC-navnAir diffusers
    • UNSPSC-kode40101505
    • Uniclass 2015-kodePr_30_59_94
    • Uniclass 2015-beskrivelseVentilation grilles
    • CSI MasterFormat 2014-kode23 37 13
    • CSI MasterFormat 2014-titelDiffusers, Registers, and Grilles
    • OmniClass-nummer23-33 49 23 13
    • OmniClass-betegnelseReturn Air Grilles
    • CSI UniFormat II-kodeD30
    • CSI UniFormat II-titelHVAC

    Tilgængelighed i region

    Sydamerika Nordamerika