Ceramic Slab/ Serie_Rare
Laminam

Ceramic Slab/ Serie_Rare

Surfaces that are never alike, different and unique, created by a technology that surpasses all others: DNA, the finish that modifies the actual structure of the slab, to reproduce faithfully the power and dynamic motion of Nature.

With native grace, DNA impresses a unique code on every surface, immortalising it in all its full potential. The slabs have a subtle yet clear relief structure that matches the original patterning, making each of them a distinctive design piece.

With DNA, RARE offers an endless sequence of tactile perceptions, a world of textures unfolds with every touch.

Their three-dimensionality is vibrant, elegant, and silently powerful.

Kom i kontakt med Laminam

Specifikation
  • Laminam 5 (nominal thickness 5,8mm)

    Laminate porcelain obtained by wet grinding of clayish raw materials, granite and metamorphic, feldspar-containing rocks and ceramic pigments. Compacted by a special shaping in compatter and sintering at 1200°C, with hybrid firing. With single gauge square edge.

Teknisk specifikation
  • Unik ref.ceramic-slab-serie-rare
  • ProduktfamilieSerie
  • ProduktgruppeRare
  • TypeByggematerialer
  • Udgivelsesdato2025-09-29
  • Udgavenummer1
  • Højde (mm)3000
  • Bredde (mm)1200
  • Dybde (mm)5.8
Relateret
  • Materiale primærtKeramik
  • Materiale sekundærtGlasfiberarmeret polymerkomposit
  • Designet iItalien
  • Fremstillet iItalien
  • Nettovægt (kg)52.2
Klassifikation
  • BIMobject-kategoriByggematerialer - Fliser
  • IFC-klassifikationByggekomponent
  • ETIM-kodeEC011340
  • ETIM-navnCeramic tile
  • Uniclass 2015-kodePr_35_93_96_19
  • Uniclass 2015-beskrivelseCeramic tiles
  • CSI MasterFormat 2014-kode09 30 13
  • CSI MasterFormat 2014-titelCeramic Tiling