Duit Linear Lamp
Duit Linear Lamp
Duit Linear Lamp
Duit Linear Lamp
    LAMP

    Duit Linear Lamp

    Duit is a linear lighting system built around one luminaire module. The body is 31.5 x 51 mm and comes in six lengths from 300 to 1800 mm, with a fast connector at each end so modules join into continuous runs.

    Four optics (wide flood, opal, wall washer and grazer) and four light colours, including amber, all share the same profile. Rated IP65/IP67 and IK08, rising to IK10 when installed in a Duit profile, so the same module works inside a building and out on a façade.

    Specifikation
    • Materials and construction. Surface-mounted linear luminaire module for structure adaptation. The body is extruded polycarbonate in matte black RAL 9011, rated 850 °C glow wire. Protection is IP65/IP67 and IK08, reaching IK10 when the module is mounted in a Duit installation profile. Insulation is Class III.

      Dimensions. The profile is 31.5 mm wide and 51 mm deep, in nominal formats of 300, 600, 900, 1200, 1500 and 1800 mm. Actual module lengths run slightly shorter than the nominal format to allow for the connection system: a 1200 module measures 1165 mm, a 1500 measures 1451 mm. Weight is 670 g for the 1200 format and 820 g for the 1500.

      Light source. Mid-power LED in two densities: AO at a nominal 1,000 lm/m and LO at 2,160 lm/m. CRI 80 with 3-step MacAdam binning. Light colours are 2700 K, 3000 K, 4000 K and amber. Rated LED life is 50,000 hours at L90 B10 (Ta = 25 °C). ULOR is 0%, with a BUG rating of B0 U0 G0, or B1 U0 G0 on the amber grazer version.

      Electrical and control. The module runs on 24 VDC and ships without gear, so it needs an external driver. LAMP lists IP67 drivers from 30 W to 120 W in non-dimmable, PWM/DALI and DT8 tunable versions, plus IP67 3-pole and 6-pole Y connectors for the run.

      Optics and accessories. Four optics: wide flood, opal, wall washer and grazer. Mounting accessories cover surface, recessed, indirect and trimless profiles in matching lengths, plus wall brackets (side, corner, vertical and 45 mm), adjustable 50 mm supports, rigid 100 mm stainless suspension, and quick steel suspension cables at 1 m and 4 m. Horizontal and vertical anti-glare louvres are available per length.

      Compliance. CE and UKCA marked, with a 5-year warranty. Data is declared according to regulations 2019/2020/EU and 2019/2015/EU.

    Teknisk specifikation
    • Unik ref.duit-linear-lamp
    • ProduktfamilieDuit
    • ProduktgruppeOutdoor
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-09-21
    • Udgavenummer1
    Relateret
    • Materiale primærtPolycarbonat
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriBelysning - Loftsmonteret
    • IFC-klassifikationBelysningsarmatur
    • ETIM-kodeEC002892
    • ETIM-navnCeiling-/wall luminaire
    • Uniclass 2015-kodePr_70_70_48_85
    • Uniclass 2015-beskrivelseSurface luminaires
    • CSI MasterFormat 2014-kode26 56 00
    • CSI MasterFormat 2014-titelExterior Lighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-betegnelseLighting Fixtures