LINEA 2.6.6 Wall cladding
LINEA 2.6.6 Wall cladding
LINEA 2.6.6 Wall cladding
LINEA 2.6.6 Wall cladding
LINEA 2.6.6 Wall cladding

    LINEA 2.6.6 Wall cladding

    Acoustic solid wood panels for interior wall cladding

    Specifikation
    • TECHNICAL SPECS Form : linear Total thickness : 95 mm Wood section : 20 x 68 mm Black rear wooden counter-slats : 34 x 45 mm Spacing between slats : 65.71 mm Average void area : 77% FINISH/FIRE REACTION Natural D-s2,d0 / B-s1,d0 / B-s2, d0 Clear varnish D-s2,d0 / B-s1,d0 / B-s2, d0 Wax Color D-s2,d0 / B-s1,d0 / B-s2, d0 Wax Color + varnish D-s2,d0 / B-s1,d0 / B-s2, d0
    Teknisk specifikation
    • Unik ref.lauder-linea-2-6-6-wall
    • ProduktfamilieLINEA
    • ProduktgruppeWall cladding
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-02-28
    • Udgavenummer1
    Relateret
    • Materiale primærtTræ
    • Designet iFrankrig
    • Fremstillet iFrankrig
    Klassifikation
    • BIMobject-kategoriVægge - Cladding
    • IFC-klassifikationTildækning
    • UNSPSC-navnWall finishing materials
    • UNSPSC-kode301615
    • Uniclass 2015-kodeSs_25_20
    • Uniclass 2015-beskrivelseWall cladding systems
    • CSI MasterFormat 2014-kode07 42 00
    • CSI MasterFormat 2014-titelWall Panels
    • OmniClass-nummer23-15 15 15
    • OmniClass-betegnelseWall Cladding Panels
    • CSI UniFormat II-kodeC3010
    • CSI UniFormat II-titelWall Finishes