410-75 Standard

410-75 Standard

Lawler’s Model 410® thermostatic mixing valve (Type T) meets your specification for a small (3/4″ NPT) controller for multiple fixtures at point-of-use. The Model 410® Type T Mixing Valve contains a highly sensitive thermostatic element that automatically responds to temperature and pressure variations in hot and cold water lines. The stainless steel piston and liner precisely proportion water flow to maintain a constant outlet temperature and to guard against unexpected hot or cold water spikes. Model 410® precisely controls outlet temperatures to within ±3 degrees with flow rates between 1 to 20 GPM at 45 psi. The Model 410® can be installed with or without cabinet.
Teknisk specifikation
  • Unik ref.410-75-standard
  • ProduktfamilieShower
  • Produktgruppe410-75 Standard
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-03-21
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriVVS - Ventiler
  • Uniclass 2015-kodePr_65_54_40_16
  • Uniclass 2015-beskrivelseControl valves
  • CSI MasterFormat 2014-kode23 09 13.33
  • CSI MasterFormat 2014-titelControl Valves
  • OmniClass-nummer23-39 21 13
  • OmniClass-betegnelseWaterflow Controls