KÁRMÁN Daybed
KÁRMÁN Daybed
KÁRMÁN Daybed
KÁRMÁN Daybed

    KÁRMÁN Daybed

    Kármán day bed. Aluminium structure. Hand knotted olefin rope, beige colour. Upholstered with Saint Tropez style olefin in dove colour. This fabric, made from mass cut yarns with waterproof and stain-resistant components also incorporated into the mass, has excellent performance with UV protection against fading, stains, mildew and water repellency. Easy to clean.
    Teknisk specifikation
    • Unik ref.karman-daybed
    • ProduktfamilieKármán
    • ProduktgruppeDaybed
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-11-07
    • Udgavenummer1
    • Højde (mm)72
    • Bredde (mm)140
    • Dybde (mm)140
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtStof
    • Designet iSpanien
    • Nettovægt (kg)24
    Klassifikation
    • BIMobject-kategoriMøbler - Other
    • IFC-klassifikationMøbler
    • ETIM-kodeEG017960
    • ETIM-navnFurniture
    • Uniclass 2015-kodePr_40_50_12_80
    • Uniclass 2015-beskrivelseSofa beds
    • CSI MasterFormat 2014-kode12 00 00
    • CSI MasterFormat 2014-titelFurnishings
    • OmniClass-nummer23-11 29 13
    • OmniClass-betegnelseExterior Seating