LED line® Panel Slim 40W 4000K 4400lm 60x60 0-10V
LED line

LED line® Panel Slim 40W 4000K 4400lm 60x60 0-10V

4.7 ud af 5 stjerner4.7(6 anmeldelser)

The LED line® panel is an ideal replacement for the traditional raster luminaires. This panel is a perfect match for the illumination of public buildings (offices, health care institutions), commercial buildings (offices, restaurants, hotels, banquet halls), as well as residential buildings (living rooms, dining rooms, bedrooms, hallways).

Specifikation
  • This product’s power is 40 W and its light’s colour temperature is 4000 K. This item is equipped with diodes of the following type: SAMSUNG 4014. This item achieves luminous efficacy of 110 lm/W. This item achieves a luminous flux of 4400 lm. The LED's beam angle is 120 °. The supply voltage range suitable for this item is 220-240V AC.

    The ingress protection rating for this item is IP20. The diffuser is made of: PMMA.

Teknisk specifikation
  • Unik ref.led-line-panel-slim-40w-4000k-4400lm-595x595
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-11-15
  • Udgavenummer1
  • Højde (mm)595
  • Bredde (mm)595
  • Dybde (mm)10
Relateret
  • Materiale primærtPolystyren (EPS)
  • Materiale sekundærtAluminium
  • Designet iPolen
  • Fremstillet iKina
Klassifikation
  • BIMobject-kategoriBelysning - Loftsmonteret
  • IFC-klassifikationBelysningsarmatur
  • ETIM-kodeEC001744
  • ETIM-navnDownlight/spot/floodlight