LED line® LINKER linear tri-proof
LED line® LINKER linear tri-proof
LED line® LINKER linear tri-proof
LED line® LINKER linear tri-proof
    LED line

    LED line® LINKER linear tri-proof

    The product uses materials and structural solutions that increase its impact resistance. The product is featured by high resistance to mechanical damage and vandalism. This product is featured by a high degree of IP protection, which makes it suitable for a broader range of lighting applications and offers high safety of use. Our TRI-PROOF luminaires are suitable for both, surface and suspension installation. This is one of the most significant features of our LED line® TRI-PROOF luminaires. Reliable photometric files are available based on photometric tests performed at the LED line® Light Research and Measurement Centre.

    Specifikation
    • This product’s is available with different wattage:

      21W 4000K 2730lm 220-240V (590mm) symbol: 470690

      39W 4000K 5070lm 220-240V (1180mm) symbol: 470706

      55W 4000K 7150lm 220-240V (1480mm) symbol: 470713

      TRI-PROOF luminaires are designed for the reliable illumination of: medical, food & beverage facilities, warehouses or other plant construction applications.

      This product’s power is 39 W and its light’s colour temperature is 4000 K This item is equipped with diodes of the following type: 2835. This item achieves luminous efficacy of 130 lm/W. This item achieves a luminous flux of 5070 lm. The LED's beam angle is 180 °.

      The applied power supply system guarantees a wide range of input voltage 220-240V AC, which enables reliable operation event in case of possible voltage fluctuations. This solution reduces, to significant extent, the risk of device failure.

      The ingress protection rating for this item is IP 65, which ensures strong protection against ingress of water and solid objects. This item is resistant to 5J energy impact - it has an impact protection rating of IK08. The item's high resistance to mechanical damage is guaranteed by the use of dedicated material which the diffuser/cover is made of - polycarbonate

      The Ra colour rendering index is 80. The lifespan of each single diode which this item is equipped with is over 100000. The power factor is PF> 0,95. The number of on/off cycles is 50000. The Energy class is A+.

      The IEC protection class is: I.

      Ambient temperature suitable for operation -25 / +45 °C .

    Teknisk specifikation
    • Unik ref.LINKER
    • ProduktfamilieLINKER
    • ProduktgruppeLighting
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-01-04
    • Udgavenummer1
    • Højde (mm)61
    • Bredde (mm)1180
    • Dybde (mm)72
    Relateret
    • Materiale primærtPlast
    • Designet iPolen
    • Fremstillet iKina
    • Nettovægt (kg)1100
    Klassifikation
    • BIMobject-kategoriBelysning - Loftsmonteret
    • IFC-klassifikationBelysningsarmatur